Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.280 |
| A dimension MM | 32.512 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05705B-1560-BG |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 14.986 |
| Inside diameter IN | 0.255 |
| Inside diameter MM | 6.477 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/2-20 UNF |
