Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.340 |
| A dimension MM | 34.040 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05705B-1561 |
| Construction Style | Crimp |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.770 |
| Hose size | -5 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.420 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | Winner 2-Piece |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522084062 |
