Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.980 |
| A dimension MM | 24.892 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 05705B-B65 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose size | -5 |
| Inside diameter IN | 0.312 |
| Inside diameter MM | 7.924 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | 057 B |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522085090 |
