Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.990 |
| A dimension MM | 25.100 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05705B-C04-BG |
| Compatible hose ID IN | 0.312 |
| Compatible hose ID MM | 7.937 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End connection hex size IN | 0.580 |
| End connection hex size MM | 14.730 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.680 |
| Hose cut off factor MM | 17.270 |
| Hose size | -5 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.400 |
| Product height in | 1.900 |
| Product height mm | 48.260 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product material | Brass |
| Product width in | 0.580 |
| Product width mm | 14.732 |
| Series | 057 B |
| Thread size 1 | 1/4-18 NPT |
![Hose Fittings 05704B-C02 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213881%2FID432878390044-0101_preview.jpg&w=1920&q=75)