Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.040 |
| A dimension MM | 26.400 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05705B-C04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | EH049 EH089H0105 H0106H057 H115 H116 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| Drop dimension IN | 0.860 |
| Drop dimension MM | 21.80 |
| End connection hex size IN | 0.060 |
| End connection hex size MM | 1.524 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.500 |
| Hose cut off factor MM | 12.700 |
| Hose size | -4 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.400 |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 1.040 |
| Product length mm | 26.416 |
| Product material | Brass |
| Product width in | 0.580 |
| Product width mm | 14.732 |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789145956 |