Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.344 |
| A dimension MM | 34.137 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05706B-102-BG |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -2 |
| Hose cut off factor IN | 13.512 |
| Hose cut off factor MM | 13.512 |
| Inside diameter IN | 0.256 |
| Inside diameter MM | 6.502 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.340 |
| Product length mm | 34.036 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338997 |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)