Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05706B-1568 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.530 |
| End connection hex size MM | 13.500 |
| End size 1 | -8 |
| End type 1 | Male inverted flare |
| Hose cut off factor IN | 0.520 |
| Hose cut off factor MM | 13.208 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product material | Brass |
| Series | 057 B |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522084482 |
