Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.120 |
| A dimension MM | 28.448 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05706B-B65-BG |
| Construction Style | Reusable |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 26.92 |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.288 |
| End size 1 | -5 |
| Finish plating | Bright dip |
| Inside diameter IN | 0.177 |
| Inside diameter MM | 4.500 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 1.400 |
| Product length mm | 35.560 |
| Product material | Carbon steel |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Thread size 1 | 1/2-20 UNF |
