Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.118 |
| A dimension MM | 28.400 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05706B-B66-BG |
| Construction Style | Reusable |
| Drop dimension IN | 1.060 |
| Drop dimension MM | 27.00 |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| Finish plating | Bright dip |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.400 |
| Product height in | 1.350 |
| Product height mm | 34.290 |
| Product length in | 1.410 |
| Product length mm | 35.814 |
| Product material | Carbon steel |
| Product width in | 0.580 |
| Product width mm | 14.732 |
| Thread size 1 | 5/8-18 UNF |
