Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.149 |
| A dimension MM | 29.200 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05706B-C02-BG |
| Construction Style | Reusable |
| Drop dimension IN | 0.760 |
| Drop dimension MM | 19.30 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -2 |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.811 |
| Hose cut off factor MM | 20.620 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Brass |
| Product width in | 0.510 |
| Product width mm | 12.954 |
| Thread size 1 | 1/8-27 NPTF |
![Hose Fittings 05704B-C02 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213881%2FID432878390044-0101_preview.jpg&w=1920&q=75)