Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.280 |
| A dimension MM | 32.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 05706B-C06 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 23 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.811 |
| Hose cut off factor MM | 20.620 |
| Hose size | -6 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.540 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | Brass |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Series | 057 B |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522082853 |
![Hose Fittings 05704B-C02 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213881%2FID432878390044-0101_preview.jpg&w=1920&q=75)