Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 47.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05710B-108Z |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Bright dip |
| Hose cut off factor IN | 1.001 |
| Hose cut off factor MM | 25.450 |
| Hose size | -10 |
| Inside diameter IN | 0.531 |
| Inside diameter MM | 13.490 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | Brass |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | Winner 2-Piece |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522662451 |
![Hose Fittings 05703B-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213878%2FID432878376039-0101_preview.jpg&w=1920&q=75)