![Hose Fittings 06910E-670 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213691%2FID432877820853-0101_preview.jpg&w=1920&q=75)
HOSE FTG,9E/04,JIC-F/04,CS,90D
06904E-664
Catalog item:
06904E-664
Recommended replacement: FJ3244-0404S
06904E-664
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.410 |
| A dimension MM | 61.214 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.200 |
| Brand | Danfoss |
| Catalog Item | 06904E-664 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.27 |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 1.059 |
| Product height mm | 26.899 |
| Product length in | 2.410 |
| Product length mm | 61.214 |
| Product material | Carbon steel |
| Product width in | 0.693 |
| Product width mm | 17.602 |
| Series | 069 E |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522226844 |
| Proposition 65 | Cancer and Reproductive Harm |