![Hose Fittings 06910E-108 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213885%2FID432878403048-0101_preview.jpg&w=1920&q=75)
HOSE NIPPLE ASSY,9E/08,NPTF-M/08,CS,STR
06908E-108
Recommended replacement: FJ3152-0808S
06908E-108
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.290 |
| A dimension MM | 58.166 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.41 |
| Compatible tube OD MM | 10.414 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.000 |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.242 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.320 |
| Product length mm | 58.928 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | 06E |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.410 |
| Tube OD 1 MM | 10.414 |
| Working pressure max bar | 414 |
| Working pressure max psi | 6000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |