![Hose Fittings 06910E-670 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213691%2FID432877820853-0101_preview.jpg&w=1920&q=75)
HOSE INSERT ASSY,9E/06,JIC-F/06,CS,90D
06908E-668-BG
Catalog item:
06908E-668-BG
Recommended replacement: FJ3244-0810S
06908E-668-BG
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.900 |
| Angle shape | 90 Degree |
| Catalog Item | 06908E-668-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 28.00 |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.200 |
| Hose size | -6 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.900 |
| Product height in | 1.980 |
| Product height mm | 50.292 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | 069 E |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |