![Hose Fittings 06910E-670 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213691%2FID432877820853-0101_preview.jpg&w=1920&q=75)
HOSE FTG,9E/08,JIC-F/08,CS,90D
06908E-668
Catalog item:
06908E-668
Recommended replacement: FJ3244-0808S
06908E-668
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.830 |
| A dimension MM | 71.882 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06908E-668 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 0.41 |
| Compatible tube OD MM | 10.414 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.780 |
| Hose cut off factor MM | 45.212 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 2.901 |
| Product length mm | 73.685 |
| Product material | Carbon steel |
| Product width in | 0.917 |
| Product width mm | 23.292 |
| Series | 069 E |
| Tube OD 1 IN | 0.410 |
| Tube OD 1 MM | 10.414 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522226929 |
| Proposition 65 | Cancer and Reproductive Harm |