![Hose Fittings 06910E-608 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213890%2FID432878408050-0101_preview.jpg&w=1920&q=75)
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | H059H069H166 H169H229 H239H366 H569 |
| Compatible tube OD IN | 1.38 |
| Compatible tube OD MM | 35.052 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.130 |
| Hex size 1 MM | 54.102 |
| Hex size 2 IN | 2.000 |
| Hex size 2 MM | 50.800 |
| Hose cut off factor IN | 2.070 |
| Hose cut off factor MM | 52.578 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 31.750 |
| Product material | Carbon steel |
| Tube OD 1 IN | 1.380 |
| Tube OD 1 MM | 35.052 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975703878 |