Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.625 |
| A dimension MM | 41.275 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 06924E-C00 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| Finish plating | Dura-Kote |
| Hose size | -24 |
| Inside diameter IN | 1.860 |
| Inside diameter MM | 47.244 |
| Product material | Carbon steel |
| Series | 069 E |