Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.060 |
| A dimension MM | 103.124 |
| Angle shape | Straight |
| Backup hex size IN | 2.500 |
| Backup hex size MM | 63.500 |
| Brand | Danfoss |
| Catalog Item | 06932D-132 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | H069H166 H169H229H366 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Reusable |
| End connection hex size IN | 2.500 |
| End connection hex size MM | 63.500 |
| End size 1 | -32 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.210 |
| Hose cut off factor MM | 56.134 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product material | Carbon steel |
| Reusable socket hex IN | 2.438 |
| Reusable socket hex MM | 61.913 |
| Series | 069 D |
| Thread sealant | No |
| Thread size 1 | 2-11 1/2 NPTF |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057940 |
