Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 51.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.002-13-10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Compliances | DIN 3901/3902 |
| Construction Style | Reusable |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.386 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 2.870 |
| Product length mm | 72.898 |
| Product material | Carbon steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043382 |
![Hose Fittings 07-002-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213737%2FID432877963900-0101_preview.jpg&w=1920&q=75)