Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.036-25-20KMO |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 150325802651302A303 FC234FC300FC321FC350FC355 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -20 |
| Inside diameter IN | 0.566 |
| Inside diameter MM | 14.400 |
| Product height in | 1.969 |
| Product height mm | 50.000 |
| Product length in | 2.740 |
| Product length mm | 69.500 |
| Product material | Carbon steel |
| Product width in | 1.969 |
| Product width mm | 50.000 |