Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.820 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-02895-36 |
| Compatible hose ID IN | 2.250 |
| Compatible hose ID MM | 57.150 |
| Construction Style | Crimp |
| End connection hex size IN | 0.687 |
| End connection hex size MM | 17.400 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -6 |
| Inside diameter IN | 0.309 |
| Inside diameter MM | 7.849 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Winner 2-Piece |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025742 |
