Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.420 |
| A dimension MM | 36.100 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 110-03487 |
| Construction Style | Crimp |
| End Type 1 | Female 45 degree swivel |
| Hose cut off factor IN | 0.450 |
| Hose cut off factor MM | 11.430 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.500 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 1.420 |
| Product length mm | 36.068 |
| Product material | Brass |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312693 |