Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.340 |
| A dimension MM | 84.836 |
| Angle shape | Straight |
| Backup hex size IN | 2.156 |
| Backup hex size MM | 55.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.003-42-32AH |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 46.000 |
| Construction Style | Reusable |
| End connection hex size IN | 2.156 |
| End size 1 | -42 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.630 |
| Hose cut off factor MM | 16.002 |
| Hose size | -32 |
| Inside diameter IN | 1.740 |
| Inside diameter MM | 44.196 |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product material | Carbon steel |
| Product width in | 2.170 |
| Product width mm | 55.118 |
| Series | Socketless |
| Thread sealant | No |
| Thread size 1 | M52x2 |