Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.110 |
| A dimension MM | 104.500 |
| Angle shape | 90 Degree |
| Backup hex size MM | 24.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.011-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 2.190 |
| Drop dimension MM | 55.60 |
| End connection hex size IN | 1.260 |
| End connection hex size MM | 32.004 |
| End size 1 | -12 |
| End type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.590 |
| Hose cut off factor MM | 65.900 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 2.660 |
| Product height mm | 67.564 |
| Product length in | 4.740 |
| Product length mm | 120.396 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Socketless |
| Thread size 1 | G 3/4 |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 18.000 |
