Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.579 |
| A dimension MM | 65.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.187-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -8 |
| End type 1 | Male BSP DIN 3852 form B |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.496 |
| Hose cut off factor MM | 38.000 |
| Hose size | -8 |
| Inside diameter IN | 0.355 |
| Inside diameter MM | 9.020 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.580 |
| Product length mm | 65.532 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Socketless |
| Thread size 1 | G 1/2 |