Product specifications
Characteristic | Value |
|---|---|
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Compatible hoses | FC350 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Finish plating | Zinc nickel |
| Hose size | -20 |
| Thread sealant | No |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |