Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.562 |
| A dimension MM | 39.670 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Inside diameter IN | 0.865 |
| Inside diameter MM | 21.971 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.188 |
| Reusable socket hex MM | 30.163 |
| Series | 100R5 Reusable |