Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.547 |
| A dimension MM | 64.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -10 |
| Inside diameter IN | 0.385 |
| Inside diameter MM | 9.779 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |