Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.622 |
| A dimension MM | 66.599 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 1.422 |
| End connection hex size MM | 36.116 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.084 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Reusable socket hex IN | 1.422 |
| Reusable socket hex MM | 36.116 |
| Seal material | Nitrile (NBR) |
| Series | 100R5 Reusable |