Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.906 |
| A dimension MM | 23.012 |
| Angle shape | Straight |
| Brand | Danfoss |
| End connection hex size IN | 2.188 |
| End connection hex size MM | 55.000 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.188 |
| Hex size 1 MM | 55.000 |
| Inside diameter IN | 1.703 |
| Inside diameter MM | 43.256 |
| Product material | Carbon steel |
| Thread size 1 | M45X1.5 |