Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.260 |
| A dimension MM | 32.004 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 13.028-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End size 1 | -12 |
| Finish plating | Dura-Kote |
| Hose size | -12 |
| Inside diameter IN | 0.992 |
| Inside diameter MM | 25.197 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 1.260 |
| Product length mm | 32.004 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Thread size 1 | 1 1/16-14 UN |