Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.461 |
| A dimension MM | 87.900 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 141-00717 |
| End type 1 | Male ORFS metric |
| Finish plating | None |
| Inside diameter IN | 0.188 |
| Inside diameter MM | 4.780 |
| Series | 1A/Z Series |
| Thread size 1 | M14x1.25 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308177 |