Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.519 |
| A dimension MM | 63.983 |
| Angle shape | Straight |
| Backup hex size IN | 1.180 |
| Backup hex size MM | 30.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 15615-F12-12LTZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.180 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.523 |
| Hose cut off factor MM | 38.684 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 1.181 |
| Product height mm | 29.997 |
| Product length in | 2.519 |
| Product length mm | 63.983 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.997 |
| Series | Winner 2-Piece |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |
