Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.610 |
| A dimension MM | 15.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.036-28UE |
| Compatible hose ID IN | 1.750 |
| Compatible hose ID MM | 44.500 |
| Construction Style | Crimp |
| End size 1 | -28 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Protective oil |
| Hose size | -28 |
| Inside diameter IN | 1.107 |
| Inside diameter MM | 28.118 |
| Product material | Carbon steel |