Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.464 |
| A dimension MM | 11.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.061-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose size | -5 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.441 |
| Product height mm | 11.201 |
| Product length in | 0.464 |
| Product length mm | 11.786 |
| Product material | Carbon steel |
| Product width mm | 11.201 |