Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.590 |
| A dimension MM | 15.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 17.062-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Protective oil |
| Hose size | -12 |
| Inside diameter IN | 0.598 |
| Inside diameter MM | 15.189 |
| Product height in | 0.981 |
| Product height mm | 24.920 |
| Product length in | 0.591 |
| Product length mm | 15.011 |
| Product material | Carbon steel |
| Product width mm | 24.920 |