Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 49.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.503-22-16E |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End type 1 | Female braze |
| Finish plating | Protective oil |
| Hex size 1 IN | 1.180 |
| Hex size 1 MM | 29.972 |
| Hose size | -16 |
| Inside diameter IN | 0.710 |
| Inside diameter MM | 18.100 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 1.900 |
| Product length mm | 48.260 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
