Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.535 |
| A dimension MM | 38.989 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 17.503-8-5 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hex size 2 IN | 0.560 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 0.787 |
| Hose cut off factor MM | 19.990 |
| Hose size | -5 |
| Inside diameter IN | 0.163 |
| Inside diameter MM | 4.140 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |