Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.000 |
| A dimension MM | 101.600 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.380 |
| Backup hex size MM | 35.052 |
| Brand | Danfoss |
| Catalog Item | 185260-20S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 5.530 |
| Drop dimension MM | 140.46 |
| End connection hex size IN | 1.380 |
| End connection hex size MM | 35.052 |
| End connection torque | 125-135 lb-ft(170-183 Nm) |
| End size 1 | -20 |
| End size 2 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product height in | 5.907 |
| Product height mm | 150.038 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 2.008 |
| Product width mm | 51.003 |
| Series | 100R5 Reusable |
| Thread size 1 | 1 5/8-12 UN |
