Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 49.780 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Danfoss |
| Catalog Item | 185295-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.770 |
| Drop dimension MM | 44.96 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.748 |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 2.164 |
| Product height mm | 54.966 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
