Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 81.800 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | 185296-10-12S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 28.60 |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.701 |
| Hose cut off factor MM | 43.200 |
| Hose size | -12 |
| Inside diameter IN | 0.460 |
| Inside diameter MM | 11.700 |
| Product height in | 1.768 |
| Product height mm | 44.907 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 100R5 Reusable |
| Thread size 1 | 7/8-14 UNF |