Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 185296-4-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 22 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.732 |
| Hex size 2 IN | 0.430 |
| Hex size 2 MM | 10.922 |
| Hose cut off factor IN | 0.690 |
| Hose cut off factor MM | 17.526 |
| Hose size | -5 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread size 1 | 7/16-20 UNF |
