Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.320 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Danfoss |
| Catalog Item | 185297-5S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 0.330 |
| Drop dimension MM | 8.38 |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.850 |
| Hose cut off factor MM | 21.590 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 0.361 |
| Product height mm | 9.169 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Series | 100R5 Reusable |
| Thread size 1 | 1/2-20 UNF |
