Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.050 |
| A dimension MM | 52.100 |
| Angle shape | Straight |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | 190000-16S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 19.800 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.800 |
| Product height in | 1.440 |
| Product height mm | 36.576 |
| Product length in | 2.050 |
| Product length mm | 52.070 |
| Product material | Carbon steel |
| Product width in | 1.440 |
| Product width mm | 36.576 |
| Reusable socket hex IN | 1.438 |
| Reusable socket hex MM | 36.512 |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122896 |
