Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.890 |
| A dimension MM | 73.400 |
| Angle shape | Straight |
| Backup hex size IN | 2.500 |
| Backup hex size MM | 57.000 |
| Brand | Danfoss |
| Catalog Item | 190000-32S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 150325802651 FC234FC300FC321FC350FC355FC802 |
| Construction Style | Reusable |
| End connection hex size IN | 2.250 |
| End connection hex size MM | 57.150 |
| End size 1 | -32 |
| End Type 1 | Female braze |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.050 |
| Hose cut off factor MM | 26.670 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.450 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.890 |
| Product length mm | 73.406 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Reusable socket hex MM | 63.000 |
| Series | 100R5 Reusable |
