Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190000-4S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Reusable |
| End size 1 | -4 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.620 |
| Hose cut off factor MM | 15.700 |
| Hose size | -4 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.360 |
| Product length mm | 34.544 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Reusable socket hex IN | 0.625 |
| Reusable socket hex MM | 15.875 |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122902 |
