Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.530 |
| A dimension MM | 38.900 |
| Angle shape | Straight |
| Backup hex size MM | 11.112 |
| Brand | Danfoss |
| Catalog Item | 190000-5S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -5 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.000 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.600 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Carbon steel |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex IN | 0.688 |
| Reusable socket hex MM | 17.462 |
| Series | 100R5 Reusable |
