Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190000-6S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -6 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.500 |
| Hex size 2 MM | 12.700 |
| Hose cut off factor IN | 0.730 |
| Hose cut off factor MM | 18.500 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Reusable socket hex IN | 0.813 |
| Reusable socket hex MM | 20.637 |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122919 |
