Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.040 |
| A dimension MM | 51.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 190000-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Zinc plating |
| Hex size 2 MM | 15.875 |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.600 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.100 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.040 |
| Product length mm | 51.816 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex IN | 0.938 |
| Reusable socket hex MM | 23.813 |
| Series | 100R5 Reusable |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146122926 |
